Square tubes (K0627) (Part Numbers - CAD Download)

Square tubes (K0627)
[Specifications]
・Main material: Aluminium
・L=Length(mm): 2000
・C(mm): 1.5, 2
・A=Width(mm): 20, 25, 30

[Features]
・Individually matched to KIPP connectors
・Version: silver tone anodised
・On request: various lengths

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0627.120152X2000
K0627.125152X2000
K0627.130202X2000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Approx. weight
(kg/m)
C
(mm)
A=Width
(mm)

19.68 €

1 4 Days 0.31.520

21.49 €

1 4 Days 0.3571.525

31.67 €

1 4 Days 0.607230

Loading...

  1. 1

Basic information

Main material Aluminium L=Length(mm) 2000

Tech Support