Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=thread (mm) | D3 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | Ball Ø (mm) | SW (mm) | Load rating max. (static load only) (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2.68 € | 1 | 4 Days | M4 | 7 | 9.9 | 2.1 | 4 | 2.5 | 3 | 3.5 | ||
2.68 € | 1 | 4 Days | M4 | 7 | 15.9 | 2.1 | 4 | 2.5 | 3 | 3.5 | ||
2.68 € | 1 | 4 Days | M4 | 7 | 19.9 | 2.1 | 4 | 2.5 | 3 | 3.5 | ||
2.75 € | 1 | 4 Days | M5 | 8.5 | 12.1 | 2.4 | 5 | 3 | 4 | 4.5 | ||
2.75 € | 1 | 4 Days | M5 | 8.5 | 16.1 | 2.4 | 5 | 3 | 4 | 4.5 | ||
2.75 € | 1 | 4 Days | M5 | 8.5 | 20.1 | 2.4 | 5 | 3 | 4 | 4.5 | ||
2.76 € | 1 | 4 Days | M6 | 10 | 20.8 | 3 | 6 | 4 | 5 | 9 | ||
2.81 € | 1 | 4 Days | M6 | 10 | 30.8 | 3 | 6 | 4 | 5 | 9 | ||
2.85 € | 1 | 4 Days | M6 | 10 | 40.8 | 16 | 6 | 4 | 5 | 9 | ||
3.47 € | 1 | 4 Days | M8 | 13 | 21.2 | 3.5 | 8 | 5.5 | 6 | 15 | ||
3.52 € | 1 | 4 Days | M8 | 13 | 36.2 | 3.5 | 8 | 5.5 | 6 | 15 | ||
3.58 € | 1 | 4 Days | M8 | 13 | 51.2 | 22 | 8 | 5.5 | 6 | 15 | ||
4.22 € | 1 | 4 Days | M10 | 16 | 26.7 | 4.5 | 10 | 7 | 8 | 20 | ||
4.42 € | 1 | 4 Days | M10 | 16 | 41.7 | 4.5 | 10 | 7 | 8 | 20 | ||
4.59 € | 1 | 4 Days | M10 | 16 | 61.7 | 28 | 10 | 7 | 8 | 20 | ||
5.35 € | 1 | 4 Days | M12 | 18 | 32 | 5 | 12 | 8.5 | 10 | 30 | ||
5.53 € | 1 | 4 Days | M12 | 18 | 52 | 5 | 12 | 8.5 | 10 | 30 | ||
5.95 € | 1 | 4 Days | M12 | 18 | 82 | 44 | 12 | 8.5 | 10 | 30 | ||
6.87 € | 1 | 4 Days | M16 | 24 | 43.3 | 6 | 16 | 12 | 14 | 60 | ||
7.25 € | 1 | 4 Days | M16 | 24 | 63.3 | 6 | 16 | 12 | 14 | 60 | ||
8.00 € | 1 | 4 Days | M16 | 24 | 83.3 | 36 | 16 | 12 | 14 | 60 | ||
12.49 € | 1 | 4 Days | M20 | 30 | 54.2 | 7.5 | 20 | 15 | 17 | 90 | ||
13.50 € | 1 | 4 Days | M20 | 30 | 84.2 | 28 | 20 | 15 | 17 | 90 | ||
14.50 € | 1 | 4 Days | M20 | 30 | 104.2 | 48 | 20 | 15 | 17 | 90 | ||
21.71 € | 1 | 4 Days | M24 | 36 | 64.7 | 9 | 24 | 18 | 19 | 120 | ||
25.99 € | 1 | 4 Days | M24 | 36 | 94.7 | 30 | 24 | 18 | 19 | 120 | ||
27.76 € | 1 | 4 Days | M24 | 36 | 124.7 | 60 | 24 | 18 | 19 | 120 |
Loading...
Main material | High carbon steel | Grade | 10.9 | Component material | Ball-bearing steel |
---|---|---|---|---|---|
Surface finish component | hardened and bright | Material (mount surface / support surface) | Steel | Form | A |
Form-Type | with full ball |