Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K1295.17281 |
K1295.28401 |
K1295.28402 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Hole spacing (mm) | A1 (mm) | B (mm) | D (mm) | H (mm) | H1 (mm) | L (mm) | L1 (mm) | Retaining force F1 (N) | Retaining force F2 (N) | Counterpart | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.50 € | 1 | 4 Days | 20 | 7.7 | 17 | 4.3 | 14 | 6 | 28 | 12 | 5 | 3 | M4x5 pan head screw | ||
5.69 € | 1 | 4 Days | 30 | 13.5 | 28 | 6.3 | 20 | 10 | 40 | 19 | 20 | 10 | M5x6 pan head screw | ||
7.18 € | 1 | 4 Days | 30 | 13.5 | 28 | 6.3 | 20 | 10 | 40 | 19 | 20 | 10 | M5x6 pan head screw and 14x41x2 retaining plate |
Loading...
Main material | Polyamide | Main colour | black | Component material | Steel |
---|---|---|---|---|---|
Component colour | galvanised |