Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0638.3081
Main material | Aluminium | Main colour | black | Form | A |
---|---|---|---|---|---|
Form-Type | fastening hole parallel to thread |
This page is Mounting bracket aluminium Form A (K0638), part number K0638.3081.
You can find the detail information about specifications and dimensions on part number K0638.3081.
Part Number |
---|
K0638.306 |
K0638.3061 |
K0638.308 |
K0638.310 |
K0638.3101 |
K0638.312 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B (mm) | D1=Thread | D2 (mm) | D3 (mm) | H (mm) | L (mm) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
3.00 € | 1 | 4 Days | 20 | 10 | M6 | 4.5 | 8 | 13 | 30 | 3.2 | ||
3.00 € | 1 | 4 Days | 20 | 10 | M6x0,75 | 4.5 | 8 | 13 | 30 | 3.2 | ||
3.00 € | 1 | 4 Days | 20 | 10 | M8 | 4.5 | 8 | 13 | 30 | 3.2 | ||
3.59 € | 1 | 4 Days | 24 | 12 | M10 | 5.5 | 10 | 18 | 37 | 3.9 | ||
3.59 € | 1 | 4 Days | 24 | 12 | M10x1 | 5.5 | 10 | 18 | 37 | 3.9 | ||
3.59 € | 1 | 4 Days | 24 | 12 | M12 | 5.5 | 10 | 18 | 37 | 3.9 |