Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0638.412
Main material | Aluminium | Main colour | black | Form | B |
---|---|---|---|---|---|
Form-Type | fastening hole vertical to thread |
This page is Mounting bracket aluminium Form B (K0638), part number K0638.412.
You can find the detail information about specifications and dimensions on part number K0638.412.
Part Number |
---|
K0638.4081 |
K0638.410 |
K0638.4101 |
K0638.4121 |
K0638.416 |
K0638.4161 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B (mm) | D1=Thread | D2 (mm) | D3 (mm) | H (mm) | H1 (mm) | L (mm) | T (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.00 € | 1 | 4 Days | 20 | 10 | M8x1 | 4.5 | 8 | 21 | 10 | 30 | 4.5 | ||
3.59 € | 1 | 4 Days | 24 | 12 | M10 | 5.5 | 10 | 26 | 13 | 36 | 5.5 | ||
3.59 € | 1 | 4 Days | 24 | 12 | M10x1 | 5.5 | 10 | 26 | 13 | 36 | 5.5 | ||
3.59 € | 1 | 4 Days | 24 | 12 | M12x1,5 | 5.5 | 10 | 26 | 13 | 36 | 5.5 | ||
4.70 € | 1 | 4 Days | 32 | 15 | M16 | 5.5 | 10 | 29 | 17 | 46 | 5.5 | ||
4.70 € | 1 | 4 Days | 32 | 15 | M16x1,5 | 5.5 | 10 | 29 | 17 | 46 | 5.5 |