Mounting bracket aluminium Form B (K0638) (Part Numbers - CAD Download)

Mounting bracket aluminium Form B (K0638)
· Mounting aid for cam action indexing plungers and indexing plungers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0638.406
K0638.4061
K0638.408
K0638.4081
K0638.410
K0638.4101
K0638.412
K0638.4121
K0638.416
K0638.4161
K0638.420
K0638.4201
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
D1=Thread D2
(mm)
D3
(mm)
H
(mm)
H1
(mm)
L
(mm)
T
(mm)

3.00 €

1 4 Days 2010M64.582110304.5

3.00 €

1 4 Days 2010M6x0,754.582110304.5

3.00 €

1 4 Days 2010M84.582110304.5

3.00 €

1 4 Days 2010M8x14.582110304.5

3.59 €

1 4 Days 2412M105.5102613365.5

3.59 €

1 4 Days 2412M10x15.5102613365.5

3.59 €

1 4 Days 2412M125.5102613365.5

3.59 €

1 4 Days 2412M12x1,55.5102613365.5

4.70 €

1 4 Days 3215M165.5102917465.5

4.70 €

1 4 Days 3215M16x1,55.5102917465.5

4.70 €

1 4 Days 3215M205.5102917465.5

4.70 €

1 4 Days 3215M20x1,55.5102917465.5

Loading...

  1. 1

Basic information

Main material Aluminium Main colour black Form B
Form-Type fastening hole vertical to thread

Tech Support