Floor version on rollers (K1081) (Part Numbers)

Floor version on rollers (K1081)
· HYGIENEshield

· Floor version

· Total clearance height 1060 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1081.26

Part Number
K1081.26
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

308.07 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Acrylic glass B=Width(mm) 900 S=Disc thickness(mm) 4
H=total height(mm) 1965

This page is Floor version on rollers (K1081), part number K1081.26.
You can find the detail information about specifications and dimensions on part number K1081.26.

Tech Support