Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1786.045180
Part Number
|
---|
K1786.045180 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | D1 (mm) | A (mm) | B1 (mm) | B2 (mm) | B3 (mm) | H1 (mm) | L (mm) | L1 (mm) | R (mm) | SW (mm) | Permissible load (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65.79 € | 1 | 4 Days | 72 | 45 | 18 | M8x12 | 32 | - | - | 58 | 82 | - | - | 54.5 | 40 | 180 |
Loading...
Main material | Polyamide | Component material | Aluminium | Wheel bearing | plain bearing |
---|
Configure