Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1786.063290
Part Number
|
---|
K1786.063290 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | D1 (mm) | A (mm) | B1 (mm) | B2 (mm) | B3 (mm) | H1 (mm) | L (mm) | L1 (mm) | R (mm) | SW (mm) | Permissible load (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
117.79 € | 1 | 4 Days | 104 | 63 | 29 | M12x15 | 46 | - | - | 85 | 119 | - | - | 77.5 | 65 | 500 |
Loading...
Main material | Polyamide | Component material | Aluminium | Wheel bearing | plain bearing |
---|
This page is Elevating Castors with foot with bolt hole or mounting plate (K1786), part number K1786.063290.
You can find the detail information about specifications and dimensions on part number K1786.063290.
Configure
Part Number |
---|
K1786.045180 |
K1786.045181 |
K1786.050220 |
K1786.050221 |
K1786.063291 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | D1 (mm) | A (mm) | B1 (mm) | B2 (mm) | B3 (mm) | H1 (mm) | L (mm) | L1 (mm) | R (mm) | SW (mm) | Permissible load (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65.79 € | 1 | 4 Days | 72 | 45 | 18 | M8x12 | 32 | - | - | 58 | 82 | - | - | 54.5 | 40 | 180 | ||
65.91 € | 1 | 4 Days | 72 | 45 | 18 | 7 | 32 | 42 | 55 | 58 | 82 | 55 | 42 | 54.5 | - | 180 | ||
86.09 € | 1 | 4 Days | 84 | 50 | 22 | M12x15 | 38 | - | - | 72 | 94 | - | - | 63 | 46 | 250 | ||
86.09 € | 1 | 4 Days | 84 | 50 | 22 | 7 | 38 | 58 | 73 | 72 | 94 | 73 | 58 | 63 | - | 250 | ||
117.84 € | 1 | 4 Days | 104 | 63 | 29 | 9 | 46 | 70 | 90 | 85 | 119 | 90 | 70 | 77.5 | - | 500 |