Fixed castors, electrically conductive (K1760) (Part Numbers - CAD Download)

Fixed castors, electrically conductive (K1760)
· For protection from electrostatic charge

· Sprockets with plain bearing

· Steel plate housing

· Solid rubber tread, trackless

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1760.11080321
K1760.11100321
K1760.11125321
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Permissible load
(kg)

27.06 €

1 4 Days 1118065

32.22 €

1 4 Days 13610070

38.57 €

1 4 Days 16112580

Loading...

  1. 1

Basic information

Wheel Width B(mm) 32 Main material Thermoplastic Component material Steel
Wheel bearing plain bearing

Tech Support