Cylindrical grips revolving with female thread (K0263) (Part Numbers - CAD Download)

Cylindrical grips revolving with female thread (K0263)
· Grips for handwheels and cranks

· Application sectors: machine, plant, armament and instrument construction, measuring equipment

· The NOVO grip product range represents an attractive design and an easy-to-grip form

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0263.1104

Part Number
K0263.1104
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.32 €

1 4 Days

Loading...

  1. 1

Basic information

Thread Nominal M M4 Handle Length(mm) 40 Main material Thermoplastic
Component material Steel Form B Size 1
D1=Outside diameter(mm) 13 D2(mm) 9 L2(mm) 5
SW(mm) 8 T=thread depth(mm) 8

This page is Cylindrical grips revolving with female thread (K0263), part number K0263.1104.
You can find the detail information about specifications and dimensions on part number K0263.1104.

Tech Support