Crank handles aluminium with safety grip and square socket (K0998) (Part Numbers - CAD Download)

Crank handles aluminium with safety grip and square socket (K0998)
· For long adjustment travel

· Application sectors: machine, plant, armament and instrument construction, measuring equipment

· Version: square socket

· Swivels back automatically after releasing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0998.2110
K0998.2212
K0998.2314
K0998.2417
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size A=Centre distance
(mm)
D
(mm)
D3
(mm)
H=Height
(mm)
H1=Handle height
(mm)
H2
(mm)
H3
(mm)
L=Length
(mm)
SW=key width
(mm)

50.35 €

1 4 Days 180241687.547.52213.410010

57.44 €

1 4 Days 21002820106.958.4261612412

75.66 €

1 4 Days 31253026139.182.12815.815314

79.28 €

1 4 Days 41603426143.182.13219.619017

Loading...

  1. 1

Basic information

Handle, Material Aluminum

Tech Support