Fixture feet with internal thread, Form B flat face hardened and ground (K0301) (Part Numbers - CAD Download)

Fixture feet with internal thread, Form B flat face hardened and ground (K0301)
· Serve as supports, stops and thrust pads

· Application sectors: machine and fixture construction, toolmaking

· For supporting workpieces and fixtures

· Case-hardened support surfaces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0301.206X20
K0301.206X40
K0301.210X32
K0301.210X63
K0301.212X32
K0301.212X63
K0301.216X50
K0301.216X100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
E
(mm)
G=Thread H=Height
(mm)
SW=key width
(mm)
T=thread depth
(mm)

12.32 €

1 4 Days 9.52M6201012

11.47 €

1 4 Days 9.52M6401012

13.98 €

1 4 Days 16.53M10321718

15.99 €

1 4 Days 16.53M10631718

18.15 €

1 4 Days 18.53M12321918

18.57 €

1 4 Days 18.53M12631918

21.00 €

1 4 Days 234M16502424

22.02 €

1 4 Days 234M161002424

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Material (mount surface / support surface) Steel
Surface finish component case-hardened Form B

Tech Support