Fixture feet with internal thread, Form D serrated face tempered (K0301) (Part Numbers - CAD Download)

Fixture feet with internal thread, Form D serrated face tempered (K0301)
· Serve as supports, stops and thrust pads

· Application sectors: machine and fixture construction, toolmaking

· For supporting workpieces and fixtures

· Case-hardened support surfaces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0301.406X20
K0301.406X40
K0301.410X32
K0301.410X63
K0301.412X32
K0301.412X63
K0301.416X50
K0301.416X100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
G=Thread H=Height
(mm)
SW=key width
(mm)
T=thread depth
(mm)

16.50 €

1 4 Days 9.5M6201012

14.82 €

1 4 Days 9.5M6401012

23.77 €

1 4 Days 16.5M10321718

23.77 €

1 4 Days 16.5M10631718

26.68 €

1 4 Days 18.5M12321918

27.16 €

1 4 Days 18.5M12631918

47.20 €

1 4 Days 23M16502424

39.61 €

1 4 Days 23M161002424

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Material (mount surface / support surface) Steel
Surface finish component case-hardened Form D

Tech Support