Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1779.035111
Part Number
|
---|
K1779.035111 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=roller diameter (Ø) | B=belt width (mm) | Main material | Material tread | D1 (mm) | B1 (mm) | Permissible load (kg) | Ball bearing | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
8.77 € | 1 | 4 Days | 35 | 11 | Polyamide | Polyamide 6 | 8 | 7 | 55 | 608 2RS |
Loading...
Wheel bearing | ball bearing |
---|
This page is Guide rollers (K1779), part number K1779.035111.
You can find the detail information about specifications and dimensions on part number K1779.035111.
Part Number |
---|
K1779.03008 |
K1779.030081 |
K1779.03514 |
K1779.04020 |
K1779.040201 |
K1779.05015 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=roller diameter (Ø) | B=belt width (mm) | Main material | Material tread | D1 (mm) | B1 (mm) | Permissible load (kg) | Ball bearing |
---|---|---|---|---|---|---|---|---|---|---|---|---|
23.51 € | 1 | 4 Days | 30 | 8 | Polyurethane | Extrathane | 6 | 6 | 20 | 626 2RS | ||
7.95 € | 1 | 4 Days | 30 | 8 | Polyamide | Polyamide 6 | 6 | 6 | 35 | 626 2RS | ||
24.10 € | 1 | 4 Days | 35 | 14 | Polyurethane | Extrathane | 12 | 8 | 40 | 6001 2RS | ||
24.25 € | 1 | 4 Days | 40 | 20 | Polyurethane | Extrathane | 10 | 9 | 40 | 6000 2RS | ||
9.66 € | 1 | 4 Days | 40 | 20 | Polyamide | Polyamide 6 | 10 | 9 | 100 | 6200 2RS | ||
25.15 € | 1 | 4 Days | 50 | 15 | Polyurethane | Extrathane | 10 | 9 | 60 | 6200 2RS |