Clamping pin steel or stainless steel with clamping angle (K1505) (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1505.016
K1505.028
K1505.120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body D=diameter
(mm)
H1
(mm)

41.37 €

1 4 Days Steelblack oxidised1625

50.73 €

1 4 Days Steelblack oxidised2836

44.48 €

1 4 Days Stainless steelbright2021

Loading...

  1. 1

Basic information

B=Width(mm) 32 H2(mm) 36 L1(mm) 20
L2(mm) 65

Tech Support