Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1796.1508X12
Part Number
|
---|
K1796.1508X12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=thread (M) | Length L (mm) | Material | DK (mm) | Surface finish body | Grade | Steel code | SW=key width (mm) | K (mm) | B=Thread length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.37 € | 1 | 4 Days | 8 | 12 | Steel | 14 | galvanised | 10.9 | - | 5 | 4.4 | 12 |
Loading...
Form | A | Form-Type | with hexagon socket |
---|
This page is Hexagon socket button head screws EN ISO 2001531, Form A (K1796), part number K1796.1508X12.
You can find the detail information about specifications and dimensions on part number K1796.1508X12.
Part Number |
---|
K1796.1103X20 |
K1796.1103X8 |
K1796.1104X10 |
K1796.1508X16 |
K1796.1508X20 |
K1796.1508X25 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=thread (M) | Length L (mm) | Material | DK (mm) | Surface finish body | Grade | Steel code | SW=key width (mm) | K (mm) | B=Thread length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.21 € | 1 | 4 Days | 3 | 20 | Stainless Steel | 5.7 | bright | 70 | A2 | 2 | 1.65 | 20 | ||
0.13 € | 1 | 4 Days | 3 | 8 | Stainless Steel | 5.7 | bright | 70 | A2 | 2 | 1.65 | 8 | ||
0.20 € | 1 | 4 Days | 4 | 10 | Stainless Steel | 7.6 | bright | 70 | A2 | 2.5 | 2.2 | 10 | ||
0.35 € | 1 | 4 Days | 8 | 16 | Steel | 14 | galvanised | 10.9 | - | 5 | 4.4 | 16 | ||
0.36 € | 1 | 4 Days | 8 | 20 | Steel | 14 | galvanised | 10.9 | - | 5 | 4.4 | 20 | ||
0.37 € | 1 | 4 Days | 8 | 25 | Steel | 14 | galvanised | 10.9 | - | 5 | 4.4 | 25 |