Cable clips with T-slot key, Form A (K1280) (Part Numbers - CAD Download)

Cable clips with T-slot key, Form A (K1280)
· Fastening component for cables and hoses with a diameter up to 12 mm

· Form A: with one chamber

· Compatible with all conventional aluminium profiles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1280.1108
K1280.1208
K1280.1210
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Version 2 Slot width
(mm)
N
(mm)

2.67 €

1 4 Days type i88

2.67 €

1 4 Days type b88

2.67 €

1 4 Days type b1010

Loading...

  1. 1

Basic information

Main material Polyamide Main colour black Form A

Tech Support