Angle joints stainless steel like DIN 71802 Form CS with sealing cap (K0734) (K0734.108051)

Angle joints stainless steel like DIN 71802 Form CS with sealing cap (K0734) K0734.108051

Product Details:

Manufacturer part number: K0734.108051

Brand: KIPP

Price: 14.44

Delivery time: 4 Days


Technical Data:

Thread M: M5

Version 2: LH thread

A: 22 mm

D1: 8 mm

D2=Thread: M5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0734.108051

Part Number
K0734.108051
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread M Version 2 A
(mm)
D1
(mm)
D2=Thread D3
(mm)
D4
(mm)
E
(mm)
L2
(mm)
L3
(mm)
SW
(mm)

14.44 €

1 4 Days M5LH thread228M58M510.210.297

Loading...

  1. 1

Basic information

Main Body Material Stainless Steel Main material Stainless steel Steel code 1.4305
Surface finish body bright Component material Neoprene Form CS
Form-Type with retaining clip

This page is Angle joints stainless steel like DIN 71802 Form CS with sealing cap (K0734), part number K0734.108051.
You can find the detail information about specifications and dimensions on part number K0734.108051.

Variation of this product

Part Number
K0734.108052
K0734.110061
K0734.110062
K0734.113081
K0734.113082
K0734.116101
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread M Version 2 A
(mm)
D1
(mm)
D2=Thread D3
(mm)
D4
(mm)
E
(mm)
L2
(mm)
L3
(mm)
SW
(mm)

12.64 €

1 4 Days M5RH thread228M58M510.210.297

15.34 €

1 4 Days M6LH thread2510M610M611.512.5118

14.39 €

1 4 Days M6RH thread2510M610M611.512.5118

17.72 €

1 4 Days M8LH thread3013M813M81416.51311

15.88 €

1 4 Days M8RH thread3013M813M81416.51311

33.47 €

1 4 Days M10LH thread3516M1016M1015.5201613

Tech Support