Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0715.13
Part Number
|
---|
K0715.13 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Material | Thread M | Main material | Steel code | Surface finish body | Component material | A (mm) | D1 (mm) | D2=Thread | E (mm) | L3 (mm) | LA (mm) | Extraction force F (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.40 € | 1 | 4 Days | Steel | M8 | Steel | - | galvanised and passivated | - | 30 | 13 | M8 | 14 | 13 | 29.5 | 60 |
Loading...
This page is Axial joints similar to DIN 71802 (K0715), part number K0715.13.
You can find the detail information about specifications and dimensions on part number K0715.13.
Configure
Part Number |
---|
K0715.108 |
K0715.110 |
K0715.113 |
K0715.116 |
K0715.16 |
K0715.19 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body Material | Thread M | Main material | Steel code | Surface finish body | Component material | A (mm) | D1 (mm) | D2=Thread | E (mm) | L3 (mm) | LA (mm) | Extraction force F (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.64 € | 1 | 4 Days | Stainless Steel | M5 | Stainless steel | 1.4305 | bright | PTFE | 22 | 8 | M5 | 10.2 | 9 | 19.2 | 30 | ||
18.25 € | 1 | 4 Days | Stainless Steel | M6 | Stainless steel | 1.4305 | bright | PTFE | 25 | 10 | M6 | 11.5 | 11 | 23.5 | 40 | ||
25.16 € | 1 | 4 Days | Stainless Steel | M8 | Stainless steel | 1.4305 | bright | PTFE | 30 | 13 | M8 | 14 | 13 | 29.5 | 60 | ||
34.72 € | 1 | 4 Days | Stainless Steel | M10 | Stainless steel | 1.4305 | bright | PTFE | 35 | 16 | M10 | 15.5 | 16 | 36 | 80 | ||
10.70 € | 1 | 4 Days | Steel | M10 | Steel | - | galvanised and passivated | - | 35 | 16 | M10 | 15.5 | 16 | 36 | 80 | ||
15.05 € | 1 | 4 Days | Steel | M14 | Steel | - | galvanised and passivated | - | 45 | 19 | M14x1,5 | 21.5 | 20 | 48 | 100 |