Axial joints similar to DIN 71802 (K0715) (K0715.10)

Axial joints similar to DIN 71802 (K0715) K0715.10

Product Details:

Manufacturer part number: K0715.10

Brand: KIPP

Price: 5.61

Delivery time: 4 Days


Technical Data:

Main Body Material: Steel

Thread M: M6

Main material: Steel

Steel code: -

Surface finish body: galvanised and passivated


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0715.10

Part Number
K0715.10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Thread M Main material Steel code Surface finish body Component material A
(mm)
D1
(mm)
D2=Thread E
(mm)
L3
(mm)
LA
(mm)
Extraction force F
(N)

5.61 €

1 4 Days SteelM6Steel-galvanised and passivated-2510M611.51123.540

Loading...

  1. 1

This page is Axial joints similar to DIN 71802 (K0715), part number K0715.10.
You can find the detail information about specifications and dimensions on part number K0715.10.

Variation of this product

Part Number
K0715.08
K0715.108
K0715.110
K0715.113
K0715.116
K0715.13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Material Thread M Main material Steel code Surface finish body Component material A
(mm)
D1
(mm)
D2=Thread E
(mm)
L3
(mm)
LA
(mm)
Extraction force F
(N)

5.45 €

1 4 Days SteelM5Steel-galvanised and passivated-228M510.2919.230

17.64 €

1 4 Days Stainless SteelM5Stainless steel1.4305brightPTFE228M510.2919.230

18.25 €

1 4 Days Stainless SteelM6Stainless steel1.4305brightPTFE2510M611.51123.540

25.16 €

1 4 Days Stainless SteelM8Stainless steel1.4305brightPTFE3013M8141329.560

34.72 €

1 4 Days Stainless SteelM10Stainless steel1.4305brightPTFE3516M1015.5163680

8.40 €

1 4 Days SteelM8Steel-galvanised and passivated-3013M8141329.560

Tech Support