Ball joints DIN 71802 Form C (K0734) (K0734.1308)

Ball joints DIN 71802 Form C (K0734) K0734.1308

Product Details:

Manufacturer part number: K0734.1308

Brand: KIPP

Price: 2.50

Delivery time: 4 Days


Technical Data:

Thread M: M8

Version 2: RH thread

A: 30 mm

D1: 13 mm

D2=Thread: M8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0734.1308

Part Number
K0734.1308
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread M Version 2 A
(mm)
D1
(mm)
D2=Thread D3
(mm)
D4
(mm)
E
(mm)
L2
(mm)
L3
(mm)
SW
(mm)

2.50 €

1 4 Days M8RH thread3013M813M81416.51311

Loading...

  1. 1

Basic information

Main Body Material Steel Main material Steel Surface finish body galvanised and passivated
Form C Form-Type without retaining clip

This page is Ball joints DIN 71802 Form C (K0734), part number K0734.1308.
You can find the detail information about specifications and dimensions on part number K0734.1308.

Variation of this product

Part Number
K0734.080501
K0734.1006
K0734.100601
K0734.130801
K0734.1610
K0734.161001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread M Version 2 A
(mm)
D1
(mm)
D2=Thread D3
(mm)
D4
(mm)
E
(mm)
L2
(mm)
L3
(mm)
SW
(mm)

1.96 €

1 4 Days M5LH thread228M58M510.210.297

1.84 €

1 4 Days M6RH thread2510M610M611.512.5118

2.13 €

1 4 Days M6LH thread2510M610M611.512.5118

2.86 €

1 4 Days M8LH thread3013M813M81416.51311

3.73 €

1 4 Days M10RH thread3516M1016M1015.5201613

4.62 €

1 4 Days M10LH thread3516M1016M1015.5201613

Tech Support