Ball seats for angle joints DIN 71805 Form B (K0712) (K0712.16101)

Ball seats for angle joints DIN 71805 Form B (K0712) K0712.16101

Product Details:

Manufacturer part number: K0712.16101

Brand: KIPP

Price: 2.05

Delivery time: 4 Days


Technical Data:

A: 35 mm

D1=Pan: 16 mm

D2=Thread: M10

D3: 16 mm

E: 15.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0712.16101

Part Number
K0712.16101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
D1=Pan
(mm)
D2=Thread D3
(mm)
E
(mm)

2.05 €

1 4 Days 3516M101615.5

Loading...

  1. 1

Basic information

Main Body Material Steel Main material Steel Surface finish body galvanised and passivated
Form B

This page is Ball seats for angle joints DIN 71805 Form B (K0712), part number K0712.16101.
You can find the detail information about specifications and dimensions on part number K0712.16101.

Variation of this product

Part Number
K0712.08051
K0712.10061
K0712.13081
K0712.16121
K0712.19141
K0712.19161
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
D1=Pan
(mm)
D2=Thread D3
(mm)
E
(mm)

0.75 €

1 4 Days 228M5810.2

0.94 €

1 4 Days 2510M61011.5

1.32 €

1 4 Days 3013M81314

2.14 €

1 4 Days 3516M121615.5

4.95 €

1 4 Days 4519M14x1,52221.5

6.31 €

1 4 Days 4519M162221.5

Tech Support