Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1465.112125
Part Number
|
---|
K1465.112125 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread M | α (deg) | Version 2 | A (mm) | B (mm) | D=Fastening hole (mm) | D1=Thread | H (mm) | H1 (mm) | K (mm) | L=thread length (mm) | α | Max. static tensile stress long-term (N) | Max. static tensile stress short-term (N) | Max. transverse stress long-term (N) | Max. transverse stress short-term (N) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.11 € | 1 | 4 Days | M12 | 12,5° | RH thread | 54 | 34 | 12 | M12x1,25 | 16 | 12 | 22.2 | 32 | 12,5° | 1350 | 2700 | 200 | 400 |
Loading...
Main material | IGUMID® | Component material | Iglidur® |
---|
This page is Rod ends igubal with plain bearing external thread, similar to DIN ISO 12240-4 (K1465), part number K1465.112125.
You can find the detail information about specifications and dimensions on part number K1465.112125.
Configure
Basic Attributes
Type
Thread M
α(deg)
Version 2
A(mm)
B(mm)
D=Fastening hole(mm)
D1=Thread
H(mm)
H1(mm)
K(mm)
L=thread length(mm)
α
Max. static tensile stress long-term(N)
Max. static tensile stress short-term(N)
Max. transverse stress long-term(N)
Max. transverse stress short-term(N)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1465.1061 |
K1465.108 |
K1465.1081 |
K1465.1121251 |
K1465.114 |
K1465.1141 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread M | α (deg) | Version 2 | A (mm) | B (mm) | D=Fastening hole (mm) | D1=Thread | H (mm) | H1 (mm) | K (mm) | L=thread length (mm) | α | Max. static tensile stress long-term (N) | Max. static tensile stress short-term (N) | Max. transverse stress long-term (N) | Max. transverse stress short-term (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.07 € | 1 | 4 Days | M6 | 14,5° | LH thread | 36 | 20 | 6 | M6 | 9 | 7 | 12.7 | 21 | 14,5° | 500 | 1000 | 50 | 100 | ||
6.19 € | 1 | 4 Days | M8 | 12,5° | RH thread | 42 | 24 | 8 | M8 | 12 | 9 | 15.8 | 25 | 12,5° | 850 | 1700 | 100 | 200 | ||
6.19 € | 1 | 4 Days | M8 | 12,5° | LH thread | 42 | 24 | 8 | M8 | 12 | 9 | 15.8 | 25 | 12,5° | 850 | 1700 | 100 | 200 | ||
8.11 € | 1 | 4 Days | M12 | 12,5° | LH thread | 54 | 34 | 12 | M12x1,25 | 16 | 12 | 22.2 | 32 | 12,5° | 1350 | 2700 | 200 | 400 | ||
9.25 € | 1 | 4 Days | M14 | 12,5° | RH thread | 61 | 38 | 14 | M14 | 19 | 13.5 | 25.25 | 36 | 12,5° | 1700 | 3400 | 350 | 700 | ||
9.25 € | 1 | 4 Days | M14 | 12,5° | LH thread | 61 | 38 | 14 | M14 | 19 | 13.5 | 25.25 | 36 | 12,5° | 1700 | 3400 | 350 | 700 |