Adapter block aluminium (K1210) (Part Numbers - CAD Download)

Adapter block aluminium (K1210)
· Toggle clamp accessories

· Height compensation

· Assembly material included

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1210.5050

Part Number
K1210.5050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

18.12 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Aluminium Main colour anodized B=Width(mm) 50
H=Height(mm) 12 L=Length(mm) 50

This page is Adapter block aluminium (K1210), part number K1210.5050.
You can find the detail information about specifications and dimensions on part number K1210.5050.

Tech Support