Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0018.16125
Main material | High carbon steel |
---|
This page is Riser bars (K0018), part number K0018.16125.
You can find the detail information about specifications and dimensions on part number K0018.16125.
Part Number |
---|
K0018.08050 |
K0018.08065 |
K0018.12050 |
K0018.12065 |
K0018.16160 |
K0018.16200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1 (mm) | D2 (mm) | D3 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | SW (mm) | Tightening torque max. (Nm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
17.43 € | 1 | 4 Days | M8 | M8 | 24 | 50 | 69 | 20 | 22 | 29.4 | ||
17.88 € | 1 | 4 Days | M8 | M8 | 24 | 65 | 84 | 20 | 22 | 29.4 | ||
26.86 € | 1 | 4 Days | M12 | M12 | 40 | 50 | 80 | 35 | 36 | 49 | ||
27.42 € | 1 | 4 Days | M12 | M12 | 40 | 65 | 95 | 35 | 36 | 49 | ||
58.27 € | 1 | 4 Days | M16 | M16 | 60 | 160 | 190 | 35 | 55 | 78.4 | ||
68.38 € | 1 | 4 Days | M16 | M16 | 60 | 200 | 230 | 35 | 55 | 78.4 |