Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1801.405
Part Number
|
---|
K1801.405 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=thread (M) | Material | Steel code | Surface finish body | Grade | T min. (mm) | H (mm) | R (mm) | SW=key width (mm) | E (mm) | W (mm) | X (mm) | G (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.54 € | 1 | 4 Days | 5 | Stainless Steel | A4 | bright | 70 | 4.96 | 7 | 10 | 8 | 8.79 | 1 | 1.2 | - |
Loading...
This page is Hex cap nut low style DIN 917 steel or stainless steel (K1801), part number K1801.405.
You can find the detail information about specifications and dimensions on part number K1801.405.
Part Number |
---|
K1801.108 |
K1801.110 |
K1801.112 |
K1801.406 |
K1801.408 |
K1801.410 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=thread (M) | Material | Steel code | Surface finish body | Grade | T min. (mm) | H (mm) | R (mm) | SW=key width (mm) | E (mm) | W (mm) | X (mm) | G (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.63 € | 1 | 4 Days | 8 | Steel | - | bright | 6 | 9.21 | 12 | 15 | 13 | 14.38 | 2 | 2.4 | - | ||
1.15 € | 1 | 4 Days | 10 | Steel | - | bright | 6 | 10.65 | 14 | 20 | 17 | 18.9 | 2 | - | 2.25 | ||
1.99 € | 1 | 4 Days | 12 | Steel | - | bright | 6 | 13.15 | 16 | 25 | 19 | 21.1 | 2 | - | 6.4 | ||
0.55 € | 1 | 4 Days | 6 | Stainless Steel | A4 | bright | 70 | 6.71 | 9 | 12 | 10 | 11.05 | 1.5 | 1.5 | - | ||
0.82 € | 1 | 4 Days | 8 | Stainless Steel | A4 | bright | 70 | 9.21 | 12 | 15 | 13 | 14.38 | 2 | 1.87 | - | ||
1.52 € | 1 | 4 Days | 10 | Stainless Steel | A4 | bright | 70 | 10.65 | 14 | 20 | 17 | 18.9 | 2 | - | 2.25 |