Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1721.0550
H=Height(mm) | 80 | B=Width(mm) | 26.5 | Main material | Aluminium |
---|---|---|---|---|---|
Surface finish body | bright | Assembly | side mounting | A(mm) | 7.5 |
This page is Telescopic slides, aluminium for side mounting, full extension, load capacity up to 300 kg (K1721), part number K1721.0550.
You can find the detail information about specifications and dimensions on part number K1721.0550.
Part Number |
---|
K1721.0400 |
K1721.0450 |
K1721.0500 |
K1721.0600 |
K1721.0650 |
K1721.0700 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke S (mm) | L=Length (mm) | Loading per pair (kg) | A1 (mm) | A2 (mm) | A3 (mm) | A4 (mm) | A5 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
344.89 € | 1 | 4 Days | 400 | 400 | 270 | 192.5 | 385 | 125 | 175 | 250 | ||
362.91 € | 1 | 4 Days | 450 | 450 | 285 | 217.5 | 435 | 150 | 200 | 300 | ||
380.12 € | 1 | 4 Days | 500 | 500 | 300 | 242.5 | 485 | 175 | 225 | 350 | ||
416.89 € | 1 | 4 Days | 600 | 600 | 300 | 292.5 | 585 | 225 | 275 | 450 | ||
444.94 € | 1 | 4 Days | 650 | 650 | 295 | 317.5 | 635 | 250 | 300 | 500 | ||
466.21 € | 1 | 4 Days | 700 | 700 | 290 | 342.5 | 685 | 275 | 325 | 550 |