Telescopic slides, aluminium for side mounting, full extension, load capacity up to 300 kg (K1721) (Part Numbers - CAD Download)

Telescopic slides, aluminium for side mounting, full extension, load capacity up to 300 kg (K1721)
· For heavy duty use

· Smooth running

· High lateral stability with exact guidance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1721.0300
K1721.0350
K1721.0400
K1721.0450
K1721.0500
K1721.0550
K1721.0600
K1721.0650
K1721.0700
K1721.0800
K1721.0900
K1721.1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
L=Length
(mm)
Loading per pair
(kg)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
A5
(mm)

302.71 €

1 4 Days 300300240142.528575125150

320.69 €

1 4 Days 350350255167.5335100150200

344.89 €

1 4 Days 400400270192.5385125175250

362.91 €

1 4 Days 450450285217.5435150200300

380.12 €

1 4 Days 500500300242.5485175225350

400.28 €

1 4 Days 550550300267.5535200250400

416.89 €

1 4 Days 600600300292.5585225275450

444.94 €

1 4 Days 650650295317.5635250300500

466.21 €

1 4 Days 700700290342.5685275325550

505.23 €

1 4 Days 800800270392.5785325375650

546.07 €

1 4 Days 900900250442.5885375425750

605.10 €

1 4 Days 10001000230492.5985425475850

Loading...

  1. 1

Basic information

H=Height(mm) 80 B=Width(mm) 26.5 Main material Aluminium
Surface finish body bright Assembly side mounting A(mm) 7.5

Tech Support