Pull handles (K0228) (Part Numbers - CAD Download)

Pull handles (K0228)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology

· Cross section, square

· Solid construction

· Mounted: from the rear

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0228.250081
K0228.250083
K0228.300081
K0228.300083
K0228.400081
K0228.400083
K0228.500081
K0228.500083
K0228.600081
K0228.600083
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main colour L=Length
(mm)

81.41 €

1 4 Days 250black anodised274

78.32 €

1 4 Days 250natural anodised274

83.88 €

1 4 Days 300black anodised324

80.65 €

1 4 Days 300natural anodised324

88.52 €

1 4 Days 400black anodised424

85.10 €

1 4 Days 400natural anodised424

93.35 €

1 4 Days 500black anodised524

89.64 €

1 4 Days 500natural anodised524

98.00 €

1 4 Days 600black anodised624

94.23 €

1 4 Days 600natural anodised624

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 1000 Component material Stainless steel
Assembly from the rear Pull handle: cross section rectangular B(mm) 38
D=Fastening hole M8 H(mm) 55

Tech Support