Pull handles (K1127) (Part Numbers - CAD Download)

Pull handles (K1127)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology

· Suitable for installing in standard 19-inch systems

· Available colours: anodised black and natural tone

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1127.055201
K1127.055203
K1127.088201
K1127.088203
K1127.100201
K1127.100203
K1127.120201
K1127.120203
K1127.180201
K1127.180203
K1127.235201
K1127.235203
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
Main colour L=Length
(mm)

5.60 €

1 4 Days 55black75.5

5.60 €

1 4 Days 55natural75.5

5.82 €

1 4 Days 88black108.5

5.82 €

1 4 Days 88natural108.5

5.97 €

1 4 Days 100black120.5

5.97 €

1 4 Days 100natural120.5

6.04 €

1 4 Days 120black140.5

6.04 €

1 4 Days 120natural140.5

6.26 €

1 4 Days 180black200.5

6.26 €

1 4 Days 180natural200.5

6.51 €

1 4 Days 235black255.5

6.51 €

1 4 Days 235natural255.5

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 1000 Surface finish body matt and anodised
Component material Polyamide Component colour black Form C
Assembly from the operating side Pull handle: cross section rectangular B(mm) 12.5
D=Fastening hole M5 H(mm) 40

Tech Support