Pull handles angled (K0229) (Part Numbers - CAD Download)

Pull handles angled (K0229)
· Retaining element to open and close lids, panels and hoods

· Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology

· Cross section, round

· Mounted: from the rear

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0229.20016
K0229.25016
K0229.30016
K0229.40016
K0229.50018
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole spacing
(mm)
B
(mm)
D1
(mm)
H
(mm)
L=Length
(mm)
Order No. end washer

37.34 €

1 4 Days 200116169821606945-16

40.38 €

1 4 Days 250116169826606945-16

43.03 €

1 4 Days 300116169831606945-16

48.40 €

1 4 Days 400116169841606945-16

58.31 €

1 4 Days 500118189951806945-18

Loading...

  1. 1

Basic information

Main Body Material Aluminum Load capacity(N) 1000 Assembly from the rear
Pull handle: cross section round D=Fastening hole M8

Tech Support