Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0190.1211708144 |
K0190.1215008144 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Hole spacing (mm) | Assembly | B (mm) | C (mm) | H (mm) | L=Length (mm) | L1 (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
6.87 € | 1 | 4 Days | 117 | - | 26 | 10 | 41 | 136 | 94 | 15 | ||
8.63 € | 1 | 4 Days | - | possible from both sides | 27 | 11 | 44 | 172 | 132 | 16 |
Loading...
Main Body Material | Others | Load capacity(N) | 1500 | Main material | Thermoplastic |
---|---|---|---|---|---|
Main colour | slate grey RAL 7015 | D=Fastening hole(mm) | 9 | SW(mm) | 13 |
T1(mm) | 8 |