Compression latches with adjustable tongue gap (K0531) (Part Numbers - CAD Download)

Compression latches with adjustable tongue gap (K0531)
· Lock for hatches, control cabinets, steel cabinets or machine doors

· Application sectors: material handling, assembly, logistics, doors, control cabinet construction

· Compression 6 mm

· Vibration, water and dust proof

· Actuation: 8 mm square, 3 mm and 5 mm double lug, wing grip

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0531.18321
K0531.30322
K0531.43321
K0531.45321
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Actuation

10.52 €

1 4 Days square 8 mm

10.56 €

1 4 Days grip

10.52 €

1 4 Days double lug 3 mm

10.52 €

1 4 Days double lug 5 mm

Loading...

  1. 1

Basic information

Main material Zinc H=Height(mm) 32 S=Max. wall thickness(mm) 18
SW=key width(mm) 27

Tech Support