Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0792.003310025
Part Number
|
---|
K0792.003310025 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Component colour | B (mm) | D (mm) | D1=Pin diameter (mm) | D2 (mm) | D3 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L5 (mm) | Receiving hole H11 (mm) | Shearing force double shear max. (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.78 € | 1 | 4 Days | black | 23 | 33.2 | 10 | 12 | 17.3 | 25 | 8.9 | 33 | 26.1 | 33.9 | 10 | 60 |
Loading...
Main material | Stainless steel | Component material | Thermoplastic |
---|
This page is Ball lock pins (K0792), part number K0792.003310025.
You can find the detail information about specifications and dimensions on part number K0792.003310025.
Configure
Basic Attributes
Type
Component colour
B(mm)
D(mm)
D1=Pin diameter(mm)
D2(mm)
D3(mm)
L=Length(mm)
L1(mm)
L2(mm)
L3(mm)
L5(mm)
Receiving hole H11(mm)
Shearing force double shear max.(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0792.002605025 |
K0792.002605030 |
K0792.002606010 |
K0792.003310030 |
K0792.003310035 |
K0792.003310040 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Component colour | B (mm) | D (mm) | D1=Pin diameter (mm) | D2 (mm) | D3 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L5 (mm) | Receiving hole H11 (mm) | Shearing force double shear max. (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.78 € | 1 | 4 Days | black | 17.6 | 26.4 | 5 | 5.5 | 13.2 | 25 | 5.9 | 25 | 20.2 | 30.9 | 5 | 15 | ||
16.73 € | 1 | 4 Days | black | 17.6 | 26.4 | 5 | 5.5 | 13.2 | 30 | 5.9 | 25 | 20.2 | 35.9 | 5 | 15 | ||
15.87 € | 1 | 4 Days | black | 17.6 | 26.4 | 6 | 6.85 | 13.2 | 10 | 6.8 | 25 | 20.2 | 16.8 | 6 | 22 | ||
27.95 € | 1 | 4 Days | black | 23 | 33.2 | 10 | 12 | 17.3 | 30 | 8.9 | 33 | 26.1 | 38.9 | 10 | 60 | ||
27.95 € | 1 | 4 Days | black | 23 | 33.2 | 10 | 12 | 17.3 | 35 | 8.9 | 33 | 26.1 | 43.9 | 10 | 60 | ||
27.95 € | 1 | 4 Days | black | 23 | 33.2 | 10 | 12 | 17.3 | 40 | 8.9 | 33 | 26.1 | 48.9 | 10 | 60 |