Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0792.004616070
Part Number
|
---|
K0792.004616070 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Component colour | B (mm) | D (mm) | D1=Pin diameter (mm) | D2 (mm) | D3 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | L5 (mm) | Receiving hole H11 (mm) | Shearing force double shear max. (kN) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49.47 € | 1 | 4 Days | black | 33 | 45.9 | 16 | 19 | 26.3 | 70 | 13.1 | 39.5 | 31.3 | 83.1 | 16 | 153 |
Loading...
Main material | Stainless steel | Component material | Thermoplastic |
---|
Configure
Basic Attributes
Type
Component colour
B(mm)
D(mm)
D1=Pin diameter(mm)
D2(mm)
D3(mm)
L=Length(mm)
L1(mm)
L2(mm)
L3(mm)
L5(mm)
Receiving hole H11(mm)
Shearing force double shear max.(kN)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes