Five lobe grips plastic lockable with female thread (K1378) (Part Numbers - CAD Download)

Five lobe grips plastic lockable with female thread (K1378)
· Prevent unauthorised loosening of the fastening

· The key can be removed in both positions (open and closed)

· The five lobe grips are supplied with 2 keys

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1378.06806
K1378.06808
K1378.06810
K1378.0846806
K1378.0846808
K1378.0846810
K1378.6806
K1378.6808
K1378.6810
K1378.846806
K1378.846808
K1378.846810
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Component material
(mm)
Main colour
(mm)

22.00 €

1 4 Days M6Stainless steelblack grey

22.14 €

1 4 Days M8Stainless steelblack grey

22.46 €

1 4 Days M10Stainless steelblack grey

22.00 €

1 4 Days M6Stainless steelred

22.14 €

1 4 Days M8Stainless steelred

22.46 €

1 4 Days M10Stainless steelred

19.99 €

1 4 Days M6Steelblack grey

20.13 €

1 4 Days M8Steelblack grey

20.40 €

1 4 Days M10Steelblack grey

19.99 €

1 4 Days M6Steelred

20.13 €

1 4 Days M8Steelred

20.40 €

1 4 Days M10Steelred

Loading...

  1. 1

Basic information

Main Body Material Plastic Outside diameter(φ) 68 D2(mm) 24
H(mm) 10 H1(Nm) 45.5 T(mm) 17

Tech Support