Grey cast iron palm grips, plastic coated conForms to DIN 6335, Form C (K0682) (Part Numbers - CAD Download)

Grey cast iron palm grips, plastic coated conForms to DIN 6335, Form C (K0682)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Form C: blind hole

· Colours: orange and black

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0682.108
K0682.110
K0682.112
K0682.116
K0682.208
K0682.210
K0682.212
K0682.216
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(φ)
Main colour
(mm)
D=bore
(mm)
D2
(mm)
H=Height
(mm)
H3 T=bore depth
(mm)
T1
(mm)

3.96 €

1 4 Days 40orange81426141518

5.29 €

1 4 Days 50orange101834201821

5.96 €

1 4 Days 63orange122042252225

9.38 €

1 4 Days 80orange162552302832

3.96 €

1 4 Days 40black81426141518

5.29 €

1 4 Days 50black101834201821

5.96 €

1 4 Days 63black122042252225

9.38 €

1 4 Days 80black162552302832

Loading...

  1. 1

Basic information

Main Body Material Other Main material(mm) Grey cast iron Form(mm) C

Tech Support