Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1126.1005X20
Part Number
|
---|
K1126.1005X20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread | Outside diameter (φ) | Component material (mm) | Component colour (mm) | Size (mm) | B (mm) | D2 (mm) | H=Height (mm) | H1 (Nm) | L=thread length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.87 € | 1 | 4 Days | M5 | 16 | Stainless steel | bright | 1 | 10 | 12 | 15 | 5 | 20 |
Loading...
Main Body Material | Other | Main material(mm) | Thermoplastic | Main colour(mm) | black grey RAL 7021 |
---|---|---|---|---|---|
Form(mm) | L |
This page is Grip screws (K1126), part number K1126.1005X20.
You can find the detail information about specifications and dimensions on part number K1126.1005X20.
Part Number |
---|
K1126.1003X8 |
K1126.1004X10 |
K1126.1004X15 |
K1126.103X10 |
K1126.103X12 |
K1126.103X15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread | Outside diameter (φ) | Component material (mm) | Component colour (mm) | Size (mm) | B (mm) | D2 (mm) | H=Height (mm) | H1 (Nm) | L=thread length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.87 € | 1 | 4 Days | M3 | 16 | Stainless steel | bright | 1 | 10 | 12 | 15 | 5 | 8 | ||
1.87 € | 1 | 4 Days | M4 | 16 | Stainless steel | bright | 1 | 10 | 12 | 15 | 5 | 10 | ||
1.87 € | 1 | 4 Days | M4 | 16 | Stainless steel | bright | 1 | 10 | 12 | 15 | 5 | 15 | ||
1.52 € | 1 | 4 Days | M3 | 16 | Steel | blue-passivated | 1 | 10 | 12 | 15 | 5 | 10 | ||
1.52 € | 1 | 4 Days | M3 | 16 | Steel | blue-passivated | 1 | 10 | 12 | 15 | 5 | 12 | ||
1.52 € | 1 | 4 Days | M3 | 16 | Steel | blue-passivated | 1 | 10 | 12 | 15 | 5 | 15 |