Grip screws (K1126) (Part Numbers - CAD Download)

Grip screws (K1126)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Ideal for tight spaces

· Advantage: can be tightened quickly by hand

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1126.1003X8
K1126.1003X10
K1126.1003X12
K1126.1003X15
K1126.1004X10
K1126.1004X15
K1126.1004X20
K1126.1005X10
K1126.1005X15
K1126.1005X20
K1126.103X8
K1126.103X10
K1126.103X12
K1126.103X15
K1126.104X10
K1126.104X15
K1126.104X20
K1126.105X10
K1126.105X15
K1126.105X20
K1126.2004X10
K1126.2004X15
K1126.2004X20
K1126.2005X10
K1126.2005X15
K1126.2005X20
K1126.2005X25
K1126.2006X10
K1126.2006X15
K1126.2006X20
K1126.2006X25
K1126.204X10
K1126.204X15
K1126.204X20
K1126.205X10
K1126.205X15
K1126.205X20
K1126.205X25
K1126.206X10
K1126.206X15
K1126.206X20
K1126.206X25
K1126.3005X10
K1126.3005X15
K1126.3005X20
K1126.3005X25
K1126.3006X10
K1126.3006X15
K1126.3006X20
K1126.3006X25
K1126.3008X15
K1126.3008X20
K1126.3008X25
K1126.3008X30
K1126.305X10
K1126.305X15
K1126.305X20
K1126.305X25
K1126.306X10
K1126.306X15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Outside diameter
(φ)
Component material
(mm)
Component colour
(mm)
Size
(mm)
B
(mm)
D2
(mm)
H=Height
(mm)
H1
(Nm)
L=thread length
(mm)

1.87 €

1 4 Days M316Stainless steelbright110121558

1.87 €

1 4 Days M316Stainless steelbright1101215510

1.87 €

1 4 Days M316Stainless steelbright1101215512

1.87 €

1 4 Days M316Stainless steelbright1101215515

1.87 €

1 4 Days M416Stainless steelbright1101215510

1.87 €

1 4 Days M416Stainless steelbright1101215515

1.87 €

1 4 Days M416Stainless steelbright1101215520

1.87 €

1 4 Days M516Stainless steelbright1101215510

1.87 €

1 4 Days M516Stainless steelbright1101215515

1.87 €

1 4 Days M516Stainless steelbright1101215520

1.52 €

1 4 Days M316Steelblue-passivated110121558

1.52 €

1 4 Days M316Steelblue-passivated1101215510

1.52 €

1 4 Days M316Steelblue-passivated1101215512

1.52 €

1 4 Days M316Steelblue-passivated1101215515

1.52 €

1 4 Days M416Steelblue-passivated1101215510

1.52 €

1 4 Days M416Steelblue-passivated1101215515

1.52 €

1 4 Days M416Steelblue-passivated1101215520

1.52 €

1 4 Days M516Steelblue-passivated1101215510

1.52 €

1 4 Days M516Steelblue-passivated1101215515

1.52 €

1 4 Days M516Steelblue-passivated1101215520

2.24 €

1 4 Days M420Stainless steelbright212.31518.5610

2.24 €

1 4 Days M420Stainless steelbright212.31518.5615

2.24 €

1 4 Days M420Stainless steelbright212.31518.5620

2.24 €

1 4 Days M520Stainless steelbright212.31518.5610

2.24 €

1 4 Days M520Stainless steelbright212.31518.5615

2.24 €

1 4 Days M520Stainless steelbright212.31518.5620

2.42 €

1 4 Days M520Stainless steelbright212.31518.5625

2.24 €

1 4 Days M620Stainless steelbright212.31518.5610

2.24 €

1 4 Days M620Stainless steelbright212.31518.5615

2.24 €

1 4 Days M620Stainless steelbright212.31518.5620

2.42 €

1 4 Days M620Stainless steelbright212.31518.5625

1.61 €

1 4 Days M420Steelblue-passivated212.31518.5610

1.61 €

1 4 Days M420Steelblue-passivated212.31518.5615

1.61 €

1 4 Days M420Steelblue-passivated212.31518.5620

1.61 €

1 4 Days M520Steelblue-passivated212.31518.5610

1.61 €

1 4 Days M520Steelblue-passivated212.31518.5615

1.61 €

1 4 Days M520Steelblue-passivated212.31518.5620

1.68 €

1 4 Days M520Steelblue-passivated212.31518.5625

1.61 €

1 4 Days M620Steelblue-passivated212.31518.5610

1.61 €

1 4 Days M620Steelblue-passivated212.31518.5615

1.61 €

1 4 Days M620Steelblue-passivated212.31518.5620

1.68 €

1 4 Days M620Steelblue-passivated212.31518.5625

2.47 €

1 4 Days M525Stainless steelbright315.318.722.97.310

2.47 €

1 4 Days M525Stainless steelbright315.318.722.97.315

2.47 €

1 4 Days M525Stainless steelbright315.318.722.97.320

2.69 €

1 4 Days M525Stainless steelbright315.318.722.97.325

2.47 €

1 4 Days M625Stainless steelbright315.318.722.97.310

2.47 €

1 4 Days M625Stainless steelbright315.318.722.97.315

2.47 €

1 4 Days M625Stainless steelbright315.318.722.97.320

2.69 €

1 4 Days M625Stainless steelbright315.318.722.97.325

2.47 €

1 4 Days M825Stainless steelbright315.318.722.97.315

2.47 €

1 4 Days M825Stainless steelbright315.318.722.97.320

2.69 €

1 4 Days M825Stainless steelbright315.318.722.97.325

2.69 €

1 4 Days M825Stainless steelbright315.318.722.97.330

1.68 €

1 4 Days M525Steelblue-passivated315.318.722.97.310

1.68 €

1 4 Days M525Steelblue-passivated315.318.722.97.315

1.68 €

1 4 Days M525Steelblue-passivated315.318.722.97.320

1.74 €

1 4 Days M525Steelblue-passivated315.318.722.97.325

1.68 €

1 4 Days M625Steelblue-passivated315.318.722.97.310

1.68 €

1 4 Days M625Steelblue-passivated315.318.722.97.315

Loading...

Basic information

Main Body Material Other Main material(mm) Thermoplastic Main colour(mm) black grey RAL 7021
Form(mm) L

Tech Support