Wing nuts narrow in Hygienic DESIGN (K1314) (Part Numbers - CAD Download)

Wing nuts narrow in Hygienic DESIGN (K1314)
· Particularly suitable for the hygienic sector

· Ideal for simple screw connections

· Can be opened and re-tightened easily without tools

· High-gloss polished surface (Ra 0.8 µm) ensures easy cleaning

· Material: stainless steel 1.4404, very good corrosion resistance

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1314.04
K1314.05
K1314.06
K1314.08
K1314.10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal of Thread (M) A=Handle length
(mm)
B=Width
(mm)
D2
(mm)
T=thread depth
(mm)
H=Height
(mm)

8.88 €

1 4 Days 494.59620

9.19 €

1 4 Days 5104.510622

10.04 €

1 4 Days 6125.512722

10.37 €

1 4 Days 816816925

11.04 €

1 4 Days 102010201130

Loading...

  1. 1

Basic information

Material Stainless Steel Main colour polished Steel code 1.4404

Tech Support