Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1136.1010X16
Part Number
|
---|
K1136.1010X16 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable Shaft Dia. (mm) | Material | Steel code | Surface finish body | D=bore diameter (mm) | A min. (mm) | B (mm) | C max. (mm) | for screw Ø (mm) | for screws | L (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.30 € | 1 | 4 Days | 0.9 | Steel | - | galvanised | 1 | 0.8 | 3 | 1.8 | 3-4 | 3,5-4,5 | 16 |
Loading...
This page is Split pins DIN EN ISO 1234 (K1136), part number K1136.1010X16.
You can find the detail information about specifications and dimensions on part number K1136.1010X16.
Configure
Basic Attributes
Steel code
Type
Applicable Shaft Dia.(mm)
Material
Surface finish body
D=bore diameter(mm)
A min.(mm)
B(mm)
C max.(mm)
for screw Ø(mm)
for screws
L(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1136.1010X10 |
K1136.1010X12 |
K1136.1010X20 |
K1136.1010X25 |
K1136.1016X12 |
K1136.1016X16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable Shaft Dia. (mm) | Material | Steel code | Surface finish body | D=bore diameter (mm) | A min. (mm) | B (mm) | C max. (mm) | for screw Ø (mm) | for screws | L (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.30 € | 1 | 4 Days | 0.9 | Steel | - | galvanised | 1 | 0.8 | 3 | 1.8 | 3-4 | 3,5-4,5 | 10 | ||
0.30 € | 1 | 4 Days | 0.9 | Steel | - | galvanised | 1 | 0.8 | 3 | 1.8 | 3-4 | 3,5-4,5 | 12 | ||
0.30 € | 1 | 4 Days | 0.9 | Steel | - | galvanised | 1 | 0.8 | 3 | 1.8 | 3-4 | 3,5-4,5 | 20 | ||
0.30 € | 1 | 4 Days | 0.9 | Steel | - | galvanised | 1 | 0.8 | 3 | 1.8 | 3-4 | 3,5-4,5 | 25 | ||
0.36 € | 1 | 4 Days | 1.4 | Steel | - | galvanised | 1.6 | 1.25 | 3.2 | 2.8 | 5-6 | 5,5-7 | 12 | ||
0.36 € | 1 | 4 Days | 1.4 | Steel | - | galvanised | 1.6 | 1.25 | 3.2 | 2.8 | 5-6 | 5,5-7 | 16 |