Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0709.12
Part Number
|
---|
K0709.12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Version | D=thread (mm) | D1 (mm) | L (mm) | L1 min. (mm) | L2=Thread length (mm) | L3 min. (mm) | L4 (mm) | SW (mm) | SW1 (mm) | radial offset compensation, X max. (mm) | Max. permissible tensile and compressive stress (kN) | Version 2 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.91 € | 1 | 4 Days | internal thread | M12 | 32.5 | 66.7 | 17.5 | - | 17 | 34 | 30 | 19 | 0.8 | 10 | internal thread |
Loading...
Main material | Steel | Surface finish body | phosphated |
---|
This page is Quick-fit couplings with radial offset compensation (K0709), part number K0709.12.
You can find the detail information about specifications and dimensions on part number K0709.12.
Configure
Basic Attributes
L2=Thread length(mm)
Type
Version
D=thread(mm)
D1(mm)
L(mm)
L1 min.(mm)
L3 min.(mm)
L4(mm)
SW(mm)
SW1(mm)
radial offset compensation, X max.(mm)
Max. permissible tensile and compressive stress(kN)
Version 2
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0709.0817 |
K0709.10 |
K0709.101 |
K0709.121 |
K0709.1225 |
K0709.12251 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Version | D=thread (mm) | D1 (mm) | L (mm) | L1 min. (mm) | L2=Thread length (mm) | L3 min. (mm) | L4 (mm) | SW (mm) | SW1 (mm) | radial offset compensation, X max. (mm) | Max. permissible tensile and compressive stress (kN) | Version 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.96 € | 1 | 4 Days | external thread | M8 | 26 | 45 | 13.5 | 17 | 11.5 | 22.5 | 24 | 13 | 0.7 | 4.5 | external thread | ||
34.91 € | 1 | 4 Days | internal thread | M10 | 30 | 56.2 | 15 | - | 16 | 29 | 27 | 17 | 0.7 | 6.5 | internal thread | ||
34.91 € | 1 | 4 Days | internal thread | M10x1.25 | 30 | 56.2 | 15 | - | 16 | 29 | 27 | 17 | 0.7 | 6.5 | internal thread | ||
39.91 € | 1 | 4 Days | internal thread | M12x1.25 | 32.5 | 66.7 | 17.5 | - | 17 | 34 | 30 | 19 | 0.8 | 10 | internal thread | ||
39.91 € | 1 | 4 Days | external thread | M12 | 32.5 | 66.7 | 21 | 25 | 17 | 34 | 30 | 19 | 0.8 | 10 | external thread | ||
39.91 € | 1 | 4 Days | external thread | M12x1.25 | 32.5 | 66.7 | 21 | 25 | 17 | 34 | 30 | 19 | 0.8 | 10 | external thread |