Hexagon nuts with flange (K1030) (Part Numbers - CAD Download)

Hexagon nuts with flange (K1030)
[Specifications]
・Screw Nominal (M): 8
・Main material: Steel
・Surface finish body: Galvanised
・D1(mm): 21

[Features]
・Ideal together with a hammer-head screw

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1030.08

Part Number
K1030.08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.22 €

1 4 Days

Loading...

  1. 1

Basic information

Screw Nominal (M) 8 Main material Steel Surface finish body galvanised
Type B Slot width(mm) 10 D1(mm) 21
H=Height(mm) 8 SW=key width(mm) 13

This page is Hexagon nuts with flange (K1030), part number K1030.08.
You can find the detail information about specifications and dimensions on part number K1030.08.

Tech Support