Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0869.12X25
Part Number
|
---|
K0869.12X25 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Nominal (M) | Length L (mm) | Grade | Surface finish body | DK (mm) | SW=key width (mm) | Main colour | K (mm) | B=Thread length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.56 € | 1 | 4 Days | 12 | 25 | 8.8 | - | 18 | 10 | black | 12 | 36 |
Loading...
Material | Steel |
---|
This page is Socket head screws DIN 912 / DIN EN ISO 4762, steel (K0869), part number K0869.12X25.
You can find the detail information about specifications and dimensions on part number K0869.12X25.
Configure
Basic Attributes
Surface finish body
Type
Screw Nominal (M)
Length L (mm)
Grade
DK(mm)
SW=key width(mm)
Main colour
K(mm)
B=Thread length(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0869.04X18 |
K0869.04X20 |
K0869.04X25 |
K0869.12X30 |
K0869.12X35 |
K0869.12X40 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Nominal (M) | Length L (mm) | Grade | Surface finish body | DK (mm) | SW=key width (mm) | Main colour | K (mm) | B=Thread length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.16 € | 1 | 4 Days | 4 | 18 | 8.8 | - | 7 | 3 | black | 4 | 20 | ||
0.16 € | 1 | 4 Days | 4 | 20 | 8.8 | - | 7 | 3 | black | 4 | 20 | ||
0.16 € | 1 | 4 Days | 4 | 25 | 8.8 | - | 7 | 3 | black | 4 | 20 | ||
0.56 € | 1 | 4 Days | 12 | 30 | 8.8 | - | 18 | 10 | black | 12 | 36 | ||
0.56 € | 1 | 4 Days | 12 | 35 | 8.8 | - | 18 | 10 | black | 12 | 36 | ||
0.63 € | 1 | 4 Days | 12 | 40 | 8.8 | - | 18 | 10 | black | 12 | 36 |