Socket head screws DIN 912 / DIN EN ISO 4762, steel (K0869) (Part Numbers - CAD Download)

Socket head screws DIN 912 / DIN EN ISO 4762, steel (K0869)
[Specifications]
・Material: Steel
・Surface finish body: galvanised
・DIN 912 / DIN EN ISO 4762
・Screw Nominal (M): 4-20
・Length L (mm): 10-200

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0869.04X10
K0869.04X12
K0869.04X16
K0869.04X18
K0869.04X20
K0869.04X25
K0869.05X10
K0869.05X12
K0869.05X16
K0869.05X18
K0869.05X20
K0869.05X25
K0869.05X30
K0869.05X40
K0869.06X10
K0869.06X12
K0869.06X16
K0869.06X18
K0869.06X20
K0869.06X25
K0869.06X30
K0869.06X35
K0869.06X40
K0869.06X45
K0869.06X50
K0869.06X55
K0869.06X60
K0869.08X16
K0869.08X18
K0869.08X20
K0869.08X25
K0869.08X30
K0869.08X35
K0869.08X40
K0869.08X45
K0869.08X50
K0869.08X60
K0869.08X70
K0869.08X80
K0869.10X16
K0869.10X18
K0869.10X20
K0869.10X25
K0869.10X30
K0869.10X35
K0869.10X40
K0869.10X45
K0869.10X50
K0869.10X60
K0869.10X70
K0869.10X80
K0869.10X90
K0869.10X100
K0869.12X20
K0869.12X25
K0869.12X30
K0869.12X35
K0869.12X40
K0869.12X45
K0869.12X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=Thread (M) Length L Grade Surface finish body DK
(mm)
SW=Key width
(mm)
Main colour K
(mm)
B=Thread length
(mm)

0.16 €

1 4 Days 4108.8-73black420

0.16 €

1 4 Days 4128.8-73black420

0.16 €

1 4 Days 4168.8-73black420

0.16 €

1 4 Days 4188.8-73black420

0.16 €

1 4 Days 4208.8-73black420

0.16 €

1 4 Days 4258.8-73black420

0.16 €

1 4 Days 5108.8-8.54black522

0.16 €

1 4 Days 5128.8-8.54black522

0.16 €

1 4 Days 5168.8-8.54black522

0.16 €

1 4 Days 5188.8-8.54black522

0.16 €

1 4 Days 5208.8-8.54black522

0.16 €

1 4 Days 5258.8-8.54black522

0.22 €

1 4 Days 5308.8-8.54black522

0.22 €

1 4 Days 5408.8-8.54black522

0.16 €

1 4 Days 6108.8-105black624

0.16 €

1 4 Days 6128.8-105black624

0.16 €

1 4 Days 6168.8-105black624

0.16 €

1 4 Days 6188.8-105black624

0.16 €

1 4 Days 6208.8-105black624

0.16 €

1 4 Days 6258.8-105black624

0.16 €

1 4 Days 6308.8-105black624

0.16 €

1 4 Days 6358.8-105black624

0.16 €

1 4 Days 6408.8-105black624

0.28 €

1 4 Days 6458.8-105black624

0.28 €

1 4 Days 6508.8-105black624

0.38 €

1 4 Days 6558.8-105black624

0.40 €

1 4 Days 6608.8-105black624

0.16 €

1 4 Days 8168.8-136black828

0.16 €

1 4 Days 8188.8-136black828

0.16 €

1 4 Days 8208.8-136black828

0.16 €

1 4 Days 8258.8-136black828

0.28 €

1 4 Days 8308.8-136black828

0.28 €

1 4 Days 8358.8-136black828

0.31 €

1 4 Days 8408.8-136black828

0.32 €

1 4 Days 8458.8-136black828

0.32 €

1 4 Days 8508.8-136black828

0.40 €

1 4 Days 8608.8-136black828

0.56 €

1 4 Days 8708.8-136black828

0.78 €

1 4 Days 8808.8-136black828

0.46 €

1 4 Days 10168.8-168black1032

0.46 €

1 4 Days 10188.8-168black1032

0.46 €

1 4 Days 10208.8-168black1032

0.47 €

1 4 Days 10258.8-168black1032

0.48 €

1 4 Days 10308.8-168black1032

0.49 €

1 4 Days 10358.8-168black1032

0.54 €

1 4 Days 10408.8-168black1032

0.61 €

1 4 Days 10458.8-168black1032

0.62 €

1 4 Days 10508.8-168black1032

0.66 €

1 4 Days 10608.8-168black1032

0.69 €

1 4 Days 10708.8-168black1032

0.83 €

1 4 Days 10808.8-168black1032

0.93 €

1 4 Days 10908.8-168black1032

0.97 €

1 4 Days 101008.8-168black1032

0.56 €

1 4 Days 12208.8-1810black1236

0.56 €

1 4 Days 12258.8-1810black1236

0.56 €

1 4 Days 12308.8-1810black1236

0.56 €

1 4 Days 12358.8-1810black1236

0.63 €

1 4 Days 12408.8-1810black1236

0.63 €

1 4 Days 12458.8-1810black1236

0.66 €

1 4 Days 12508.8-1810black1236

Loading...

Basic information

Material Steel

Tech Support