Knurled screws with external thread (K0281) (Part Numbers - CAD Download)

Knurled screws with external thread (K0281)
· Suitable for manual positioning and clamping

· Application fields: machine, plant and fixture construction, toolmaking

· Advantage: for limited clamping areas

· SYMPA touch: optimum grip and hold due to high ergonomics

· The non-slip material perfectly adapts to the human hand during grip movements

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0281.5706X15
K0281.5706X20
K0281.5706X25
K0281.5706X35
K0281.5708X16
K0281.5708X25
K0281.5708X30
K0281.5708X35
K0281.5710X30
K0281.5710X40
K0281.5710X50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Nominal (M) Length L (mm)
(mm)

2.05 €

1 4 Days 615

2.05 €

1 4 Days 620

2.05 €

1 4 Days 625

2.09 €

1 4 Days 635

2.37 €

1 4 Days 816

2.44 €

1 4 Days 825

2.44 €

1 4 Days 830

2.45 €

1 4 Days 835

2.47 €

1 4 Days 1030

2.48 €

1 4 Days 1040

2.53 €

1 4 Days 1050

Loading...

  1. 1

Basic information

Material Plastic Main material Thermoplastic D1=Outside diameter(mm) 57.4
Form L Main colour black Surface finish component galvanised
H=Height(mm) 17 Component material Steel Grade 5.8

Tech Support