Palm grips similar to DIN 6335 aluminium, Form C, blind hole (K0145) (Part Numbers - CAD Download)

Palm grips similar to DIN 6335 aluminium, Form C, blind hole (K0145)
· Can be used as a clamping, retaining and fastening element

· Application fields: machine, plant and fixture construction, toolmaking

· For manually adjusting assemblies, machines and aggregates

· Universally applicable

· Version: vibratory ground or polished

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0145.304008
K0145.3040082
K0145.305010
K0145.3050102
K0145.306312
K0145.3063122
K0145.308016
K0145.3080162
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(φ)
Surface finish body
(mm)
D=bore
(mm)
D2
(mm)
H=Height
(mm)
H3 T=bore depth
(mm)
T1
(mm)

4.84 €

1 4 Days 40tumbled81425141518

8.40 €

1 4 Days 40polished81425141518

5.66 €

1 4 Days 50tumbled101832201821

9.56 €

1 4 Days 50polished101832201821

7.91 €

1 4 Days 63tumbled122540252225

12.35 €

1 4 Days 63polished122540252225

11.85 €

1 4 Days 80tumbled162550302832

16.76 €

1 4 Days 80polished162550302832

Loading...

  1. 1

Basic information

Main Body Material Aluminum Form(mm) C

Tech Support