Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0253.10106143X15 |
K0253.1010690X15 |
K0253.10208143X20 |
K0253.1020890X20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread | Outside diameter (φ) | Size (mm) | Main colour (mm) | D2 (mm) | D3 (mm) | H=Height (mm) | H1 (Nm) | H2 | L=thread length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.16 € | 1 | 4 Days | M6 | 25 | 1 | natural beech | 12 | 17 | 25 | 3 | 2 | 15 | ||
3.16 € | 1 | 4 Days | M6 | 25 | 1 | black grey RAL 7021 | 12 | 17 | 25 | 3 | 2 | 15 | ||
3.60 € | 1 | 4 Days | M8 | 32 | 2 | natural beech | 15.5 | 19 | 33 | 3.5 | 2.6 | 20 | ||
3.60 € | 1 | 4 Days | M8 | 32 | 2 | black grey RAL 7021 | 15.5 | 19 | 33 | 3.5 | 2.6 | 20 |
Loading...
Main Body Material | Other | Main material(mm) | Biopolymer |
---|
Configure
Basic Attributes
Thread
Outside diameter(φ)
Size(mm)
Main colour(mm)
D2(mm)
D3(mm)
H=Height(mm)
H1(Nm)
H2
L=thread length(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes