Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0156.05 |
K0156.06 |
K0156.08 |
K0156.10 |
K0156.12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread | Outside diameter (φ) | D2 (mm) | D3 (mm) | H=Height (mm) | H2 | |
---|---|---|---|---|---|---|---|---|---|---|
5.45 € | 1 | 4 Days | M5 | 25 | 10 | 5.2 | 16.6 | 9 | ||
5.49 € | 1 | 4 Days | M6 | 32 | 13.5 | 6.2 | 20.6 | 11 | ||
5.57 € | 1 | 4 Days | M8 | 40 | 13.5 | 8.3 | 24.5 | 13 | ||
6.01 € | 1 | 4 Days | M10 | 50 | 19 | 10.3 | 31.2 | 17 | ||
8.11 € | 1 | 4 Days | M12 | 63 | 19 | 12.7 | 39.3 | 21 |
Loading...
Main Body Material | Other | Main material(mm) | Thermoplastic | Component material(mm) | Steel |
---|---|---|---|---|---|
Main colour(mm) | black |
Configure
Basic Attributes
Thread
Outside diameter(φ)
D2(mm)
D3(mm)
H=Height(mm)
H2
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes